32.22.5 Host Control Pipe

Name: CTRL_PIPE
Offset: 0x0C
Reset: 0xXXXX
Property: PAC Write-Protection, Write-Synchronized, Read-Synchronized

Bit 15141312111098 
 PERMAX[3:0]PEPNUM[3:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 000x000x 
Bit 76543210 
  PDADDR[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 000000x 

Bits 15:12 – PERMAX[3:0] Pipe Error Max Number

These bits define the maximum number of error for this Pipe before freezing the pipe automatically.

Bits 11:8 – PEPNUM[3:0] Pipe EndPoint Number

These bits define the number of endpoint for this Pipe.

Bits 6:0 – PDADDR[6:0] Pipe Device Address

These bits define the Device Address for this pipe.