41.12.5 Ultra Low-Power Internal 32 kHz RC Oscillator (OSCULP32K) Characteristics

Table 41-44. Ultra Low-Power Internal 32 kHz RC Oscillator Characteristics
ParameterConditionsSymbolMin.Typ.Max.Unit
Output frequency

All temperatures TC

Calibrated against a 32.768 kHz reference

at 25°C,

over 
[–40, +105]°C,

over [2.7, 3.63]V

fOUT24.57632.76840.960kHz

Calibrated against a 32.768 kHz reference

at 25°C,

at VDD = 3.3V

31.45732.76834.078

Calibrated against a 32.768 kHz reference

at 25°C,

over [2.7, 3.63]V

31.29332.76834.570
Duty CycleDuty-50-%
  1. These values are based on simulation. These values are not covered by test limits in production or characterization.
  2. This oscillator is always on.