38.8.4 32.768 kHz Internal oscillator (OSC32K) Characteristics
| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
|---|---|---|---|---|---|---|
| fOUT | Output frequency | Calibrated against a 32.768 kHz reference at 25°C, over [-40, +105]°C, over [1.62, 3.63]V | 28.508 | 32.768 | 35.132 | kHz |
| Calibrated against a 32.768 kHz reference at 25°C, at VDD = 3.3V | 32.276 | 32.768 | 33.260 | |||
| Calibrated against a 32.768 kHz reference at 25°C, over [1.62, 3.63]V | 31.457 | 32.768 | 34.079 | |||
| IOSC32K | Current consumption | - | - | 0.67 | 1.9 | μA |
| tSTARTUP | Startup time | - | - | 1 | 2 | cycle |
| Duty | Duty Cycle | - | - | 50 | - | % |