38.8.7 Fractional Digital Phase Locked Loop (FDPLL96M) Characteristics
| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
|---|---|---|---|---|---|---|
| fIN | Input frequency | 32 | - | 2000 | KHz | |
| fOUT | Output frequency | 48 | - | 96 | MHz | |
| IFDPLL96M | Current consumption | fIN= 32 kHz, fOUT= 48 MHz | 500 | 733 | μA | |
| fIN= 32 kHz, fOUT= 96 MHz | 900 | 1235 | ||||
| Jp | Period jitter | fIN= 32 kHz, fOUT= 48 MHz | - | 2.1 | 3.2 | % |
| fIN= 32 kHz, fOUT= 96 MHz | 4.0 | 6.9 | ||||
| fIN= 2 MHz, fOUT= 48 MHz | 2.2 | 3.6 | ||||
| fIN= 2 MHz, fOUT= 96 MHz | 4.7 | 8.2 | ||||
| tLOCK | Lock Time | After startup, time to get lock
signal. fIN= 32 kHz, fOUT= 96 MHz | 1.2 | 2 | ms | |
| fIN= 2 MHz, fOUT= 96 MHz | 25 | 50 | μs | |||
| Duty | Duty cycle | 40 | 50 | 60 | % |
| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
|---|---|---|---|---|---|---|
| fIN | Input frequency | - | 32 | - | 2000 | KHz |
| fOUT | Output frequency | - | 48 | - | 96 | MHz |
| IFDPLL96M | Current consumption | fIN= 32 kHz, fOUT= 48 MHz | - | 500 | - | μA |
| fIN= 32 kHz, fOUT= 96 MHz | - | 900 | - | |||
| Jp | Period jitter | fIN= 32 kHz, fOUT= 48 MHz | - | 2.1 | 3.0 | % |
| fIN= 32 kHz, fOUT= 96 MHz | - | 3.8 | 9.2 | |||
| fIN= 2 MHz, fOUT= 48 MHz | - | 2.2 | 3.2 | |||
| fIN= 2 MHz, fOUT= 96 MHz | - | 4.4 | 10.0 | |||
| tLOCK | Lock Time | After startup, time to get lock signal. fIN= 32 kHz, fOUT= 96 MHz | - | 1.2 | 2 | ms |
| fIN= 2 MHz, fOUT= 96 MHz | - | 25 | 50 | μs | ||
| Duty | Duty cycle | - | 40 | 50 | 60 | % |
Note: 1. All values have been characterized with FILTSEL[1/0] as default value.