Table 39-11. BOD33 Characteristics (Device
Variant A)| Symbol | Parameter | Conditions | Temp. | Min. | Typ. | Max. | Units |
|---|
| Step size,
between
adjacent values in
BOD33.LEVEL | | | - | 34 | - | mV |
| VHYST | VBOD+ - VBOD- | Hysteresis
ON | | 35 | - | 170 | mV |
| tDET | Detection
time | Time with
VDDANA < VTH
necessary to
generate a
reset signal | | - | 0.9(1) | - | μs |
| IBOD33 | Current consumption | Continuous mode | 25°C | - | 25 | 48 | μA |
| -40 to 125°C | - | - | 50 |
| Sampling mode | 25°C | - | 0.034 | 0.21 |
| -40 to 125°C | -- | - | 2.29 |
| ISbyBOD33 | Current
consumption in Standby mode | Sampling
mode | 25°C | - | 0.132 | 0.38 | μA |
| -40 to 125°C | - | - | 1.62 |
| tSTARTUP | Start-up
time | | | - | 1.2(1) | - | μs |
Table 39-12. BOD33
Characteristics (Device Variant B,
C, D and L)| Symbol | Parameter | Conditions | Temp. | Min. | Typ. | Max. | Units |
|---|
| Step size,
between
adjacent values in
BOD33.LEVEL | | | - | 34 | - | mV |
| VHYST | VBOD+ - VBOD- | Hysteresis ON | | 35 | - | 170 | mV |
| tDET | Detection time | Time with VDDANA < VTH
necessary to generate a
reset signal | | - | 0.9(1) | - | μs |
| IBOD33 | Current
consumption | Continuous
mode | 25°C | - | 25 | 48 | μA |
| -40 to 125°C | - | - | 52 |
| Sampling
mode | 25°C | - | 0.03 | 0.21 |
| -40 to 125°C | -- | - | 2.91 |
| ISbyBOD33 | Current
consumption in Standby mode | Sampling
mode | 25°C | - | 0.13 | 0.38 | μA |
| -40 to 125°C | - | - | 1.7 |
| tSTARTUP | Start-up time | | | - | 2.2(1) | - | μs |
Note: 1. These values are based on simulation. These values are not covered by test limits
in production or characterization.