41.12.6 8 MHz RC Oscillator (OSC8M) Characteristics
| Parameter | Conditions | Symbol | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| Output frequency |
Calibrated against a 8 MHz reference at 25°C, over [–10, +70]°C, over [2.7, 3.6]V | fOUT | 7.84 | 8 | 8.16 | MHz |
|
Calibrated against a 8 MHz reference at 25°C, over [–10, +105]°C, over [2.7, 3.6]V | 7.80 | 8 | 8.20 | |||
|
Calibrated against a 8 MHz reference at 25°C, over [–40, +105]°C, over [2.7, 3.6]V | 7.66 | 8 | 8.34 | |||
|
Calibrated against a 8 MHz reference at 25°C, over [2.7, 3.6]V | 7.88 | 8 | 8.12 | |||
| Current consumption |
IDLE2 on OSC32K versus IDLE2 on calibrated OSC8M enabled at 8 MHz (FRANGE = 1, PRESC = 0) | IOSC8M | - | 64 | 96 | μA |
| Startup time | tSTARTUP | - | 2.3 | 3.9 | μs | |
| Duty cycle | Duty | - | 50 | - | % |