41.12.3 Digital Frequency Locked Loop (DFLL48M) Characteristics
| Parameter | Conditions | Symbol | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| Output frequency |
DFLLVAL.COARSE = DFLL48M COARSE CAL DFLLVAL.FINE = 512 over [–10, +105]C, over [2.7, 3.6]V | fOUT | 44.75 | 48 | 49 | MHz |
| Output frequency |
DFLLVAL.COARSE = DFLL48M COARSE CAL DFLLVAL.FINE = 512 over [–40, +105]C, over [2.7, 3.6]V | fOUT | 43.75 | 48 | 49 | MHz |
| Output frequency |
DFLLVAL.COARSE = DFLL48M COARSE CAL DFLLVAL.FINE = 512 at 25°C, over [2.7, 3.6]V | fOUT | 45.5 | 48 | 49 | MHz |
| Power consumption on VDDIN |
DFLLVAL.COARSE = DFLL48M COARSE CAL DFLLVAL.FINE = 512 | IDFLL | - | 403 | 453 | μA |
| Startup time |
DFLLVAL.COARSE = DFLL48M COARSE CAL DFLLVAL.FINE = 512 fOUT within 90 % of final value | tSTARTUP | - | 8.6 | 11.5 | μs |
| Parameter | Conditions | Symbol | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| Average Output frequency |
fREF = XTAL, 32.768kHz, 100ppm DFLLMUL = 1464 | fCloseOUT | 47.963 | 47.972 | 47.981 | MHz |
| Reference frequency | fREF | 0.732 | 32.768 | 33 | kHz | |
| Cycle to Cycle jitter | fREF = XTAL, 32.768kHz, 100ppm DFLLMUL = 1464 | Jitter | - | - | 0.42 | ns |
| Power consumption on VDDIN |
fREF = XTAL, 32.768kHz, 100ppm | IDFLL | - | 403 | 453 | μA |
| Lock time |
fREF = XTAL, 32.768kHz, 100ppm DFFLMUL = 1464 DFLLVAL.COARSE = DFLL48M COARSE CAL DFLLVAL.FINE = 512 DFLLCTRL.BPLCKC = 1 DFLLCTRL.QLDIS = 0 DFLLCTRL.CCDIS = 1 DFLLMUL.FSTEP = 10 | tLOCK | - | 350 | 1500 | μs |
- All parts are tested in production to be able to use the DFLL as main CPU clock whether in DFLL closed loop mode with an external OSC reference or the internal OSC8M.
- To ensure that the device stays within the maximum allowed clock frequency, any reference clock for DFLL in close loop must be within a 2% error accuracy.