41.12.4 32.768 kHz Internal oscillator (OSC32K) Characteristics
| Parameter | Conditions | Symbol | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| Output frequency |
All temperatures TC Calibrated against a 32.768 kHz reference at 25°C, over [–40, +105]°C, over [2.7, 3.63]V | fOUT | 26.214 | 32.768 | 39.321 | kHz |
|
Calibrated against a 32.768 kHz reference at 25°C, at VDD = 3.3V | 32.113 | 32.768 | 33.423 | |||
|
Calibrated against a 32.768 kHz reference at 25°C, over [2.7, 3.63]V | 31.457 | 32.768 | 34.079 | |||
| Current consumption | IOSC32K | 0.67 | 4.06 | μA | ||
| Startup time | tSTARTUP | 1 | 2 | cycle | ||
| Duty Cycle | Duty | 50 | % |