41.12.7 Fractional Digital Phase Locked Loop (FDPLL96M) Characteristics
| Parameter | Conditions | Symbol | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| Input frequency | fIN | 32 | - | 2000 | kHz | |
| Output frequency | fOUT | 48 | - | 96 | MHz | |
| Current consumption | fIN = 32kHz, fOUT = 48MHz | IFDPLL96M | - | 500 | 733 | μA |
| fIN = 32kHz, fOUT = 96MHz | - | 900 | 1235 | |||
| Period jitter | fIN = 32kHz, fOUT = 48MHz | Jp | - | 1.3 | 4 | % |
| fIN = 32kHz, fOUT = 96MHz | - | 3.1 | 7 | |||
| fIN = 2MHz, fOUT = 48MHz | - | 1.3 | 4 | |||
| fIN = 2MHz, fOUT = 96MHz | - | 3.6 | 9 | |||
| Lock Time | After startup, time to get lock signal. fIN = 32kHz, fOUT = 96MHz | tLOCK | - | 1 | 2 | ms |
| fIN = 2MHz, fOUT = 96MHz | - | 25 | 50 | μs | ||
| Duty cycle | Duty | 40 | 50 | 60 | % |
| Parameter | Conditions | Symbol | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| Input frequency | fIN | 32 | - | 2000 | kHz | |
| Output frequency | fOUT | 48 | - | 96 | MHz | |
| Current consumption | fIN = 32kHz, fOUT = 48MHz | IFDPLL96M | - | 500 | - | μA |
| fIN = 32kHz, fOUT = 96MHz | - | 900 | - | |||
| Period jitter | fIN = 32kHz, fOUT = 48MHz | Jp | - | 2.1 | 4.0 | % |
| fIN = 32kHz, fOUT = 96MHz | - | 4.0 | 11.0 | |||
| fIN = 2MHz, fOUT = 48MHz | - | 2.2 | 4.0 | |||
| fIN = 2MHz, fOUT = 96MHz | - | 4.7 | 12.0 | |||
| Lock Time | After startup, time to get lock signal. fIN = 32kHz, fOUT = 96MHz | tLOCK | - | 1.2 | 2 | ms |
| fIN = 2MHz, fOUT = 96MHz | - | 25 | 35 | μs | ||
| Duty cycle | Duty | 40 | 50 | 60 | % |
- All values have been characterized with FILTSEL[1/0] as default value.