Table 37-39. Temperature Sensor
Characteristics(1) (Device Variant A)| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
|---|
| Temperature
sensor output voltage | T=
25°C, VDDANA =
3.3V | - | 0.667 | - | V |
| Temperature
sensor slope | | 2.3 | 2.4 | 2.5 | mV/°C |
| Variation over
VDDANA
voltage | VDDANA=1.62V to
3.6V | -1.7 | 1 | 3.7 | mV/V |
| Temperature
Sensor accuracy | Using the method described in the Software-based Refinement of the Actual Temperature
| -10 | - | 10 | °C |
Table 37-40. Temperature
Sensor Characteristics(1)
(Device Variant B,C, D and
L)| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
|---|
| Temperature sensor output
voltage | T= 25°C, VDDANA = 3.3V | - | 0.688 | - | V |
| Temperature sensor slope | | 2.06 | 2.16 | 2.26 | mV/°C |
| Variation over VDDANA voltage | VDDANA=1.62V to 3.6V | -0.4 | 1.4 | 3 | mV/V |
| Temperature Sensor accuracy | Using the method
described in the Software-based Refinement of the Actual Temperature
| -10 | - | 10 | °C |
Note: 1. These values are based on
characterization. These values are not covered by test limits in production. Temperature
sensor values are not guaranteed for Automotive parts.