48.9 Rev. H – 01/2016
| DMAC – Direct Memory Access Controller | |
|
Updated bit description of the PRICTRL0.LVLPRIn [n=3..0]. | |
| Nonvolatile Memory Controller (NVMCTRL) | |
Updated description in NVM Write: Removed reference to default NWM CTRLB.MANW default value. Updated reset value for CTRLB.MANW from 0 to 1. Note that this change is only applicable for Device Variant B. Device Variant A will continue to have MANW bit reset value 0. Updated reset value of the CTRLB register from 0x00000000 to 0x00000080. Note that this change is change is only applicable for Device Variant B. Device Variant A will continue to have CTRLB register reset value 0x00000000. | |
| DSU - Device Service Unit | |
| Bit CTRL.CRC is write-only. | |
| USB – Universal Serial Bus: | |
|
Register HSOFC.FLENCE description updated. USB Device Registers - Common: Bit description of CTRLB .SPDCONF[1:0] updated. | |
| Packaging Information | |
|
Updated values in Thermal Resistance Data. Corrected junction temperature equations: TC updated to TJ. Updated package drawing for 35 ball WLCSP (Device Variant B): GPC corrected from GJP to GJR. No other changes. | |
| Schematic Checklist | |
|
Added Operation in Noisy Environment. Updated section Programming and Debugging Ports. Updated recommended pin connection in 10-pin JTAGICE3 Compatible Serial Wire Debug Interface: Pull-up resistor value on SWCLK pin changed from 10kΩ to 1kΩ. VDDCORE decoupling capacitor value updated from 100nF to 1μF in Power Supply Connections | |