| Configuration Summary |
- Added information on number of pins for the WLCSP pakcage. SAM D21E is
offered in 32 pin packages, while the WLCSP has 35 pins.
|
| DSU - Device Service Unit |
|
| Clock System |
|
| SYSCTRL – System Controller |
- XOSC.AMPGC bit description updated.
|
| EIC – External Interrupt Controller |
- Interrupts: Added note explaining how it works when the same
external interrupt (EXTINT) is common on sevral pins.
|
| EVSYS – Event System |
- CTRL.SWRST: Added recommendation when doing a software
reset.
|
| SERCOM
I2C – Inter-Integrated Circuit |
- Corrected cross references in the Master CTRLA.SCLSM and Slave CTRLASCLSM bits.
|
| TCC – Timer/Counter for Control Applications |
- Value 0 in CAPTMIN mode is captured only in down-counting mode.
|
| ADC – Analog-to-Digital Converter |
|
| Electrical
Characteristics at 85℃ |
|
| Schematic Checklist |
|
| Electrical Characteristics
at 125°C |
|