| SAM D21 Ordering
Information(1) |
- SAM
D21E: Added Device Variant C ordering codes.
- Device Identification: Added Device Variant C.
|
| I/O Multiplexing and Considerations | - The section is reorgnaized:
|
| PM – Power Manager |
|
| DSU - Device Service Unit |
|
| RTC – Real-Time Counter |
|
| TC – Timer/Counter |
- CTRLA.WAVEGEN[1:0]: Name column updated.
|
| TCC – Timer/Counter for Control Applications |
- Non-Recoverable
Faults: Removed references to Update Fault State (UFS).
- Removed the UFS bit from the INTENCLR, INTENSET, INTFLAG and STATUS
registers.
- Removed RAMP2C from the WAVE.WAVE[2:0]=0x3
|
| Electrical
Characteristics at 85℃ |
|
| Packaging Information |
|
| Errata |
- Added errata for Device
Variant C.
|
| Electrical Characteristics
at 125°C |
|