| Configuration Summary |
- Added information on number of pins for the SAM D21G WLCSP pakcage
option. SAM D21G is offered in 48 pin packages, while the WLCSP has 45
pins.
|
| SAM D21 Ordering
Information(1) |
- Added information to the pin count explanation. For the The G letter
indicates 48 pin packages, while the WLCSP option is 45 pins.
- ATSAMD21E18A-MFUT corrected to ATSAMD21E18A-MFT.
- Device Identification:
- Removed C variants.
- Added device identification values for the
devices in WLCSP packages. These have separate
device id's compared to the other package
options.
|
| WDT – Watchdog Timer |
- Debug Operation: Removed the sentence "This peripheral can be forced
to continue operation during debugging." The WDT can not be forced to
continue operation in debug mode.
|