37.11.4.3 Inputs and Sample and Hold Acquisition Times
The analog voltage source must be able to charge the sample and hold (S/H) capacitor in the ADC in order to achieve maximum accuracy. Seen externally, the ADC input consists of a resistor () and a capacitor (). In addition, the source resistance () must be taken into account when calculating the required sample and hold time. The next figure shows the ADC input channel equivalent circuit.
To achieve n bits of accuracy, the capacitor must be charged at least to a voltage of
The minimum sampling time for a given can be found using this formula:
for a 12 bits accuracy: