Figure 37-6 and the equation in also applies to the 32 kHz oscillator
connection. The user must choose a crystal oscillator where the crystal load capacitance
CL is within the range given
in the table. The exact value of CL can be found in the crystal data sheet.
Table 37-50. 32kHz Crystal Oscillator
Characteristics (Device Variant
A)| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
|---|
| fOUT | Crystal
oscillator frequency | | - | 32768 | - | Hz |
| tSTARTUP | Startup
time | ESRXTAL = 39.9 kΩ, CL = 12.5 pF | - | 28K | 30K | cycles |
| CL | Crystal load
capacitance | | - | - | 12.5 | pF |
| CSHUNT | Crystal shunt
capacitance | | - | 0.1 | - |
| CXIN32 | Parasitic
capacitor load | | - | 3.1 | - |
| CXOUT32 | Parasitic
capacitor load | | - | 3.3 | - |
| IXOSC32K | Current
consumption | | - | 1.22 | 2.19 | µA |
| ESR | Crystal
equivalent series resistance f=32.768kHz
, Safety Factor = 3 | CL=12.5pF | - | - | 141 | kΩ |
Table 37-51. 32kHz
Crystal Oscillator Characteristics
(Device Variant B,C, D, and
L)| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
|---|
| fOUT | Crystal oscillator frequency | | - | 32768 | - | Hz |
| tSTARTUP | Startup time | ESRXTAL = 39.9 kΩ, CL =
12.5 pF | - | 28K | 30K | cycles |
| CL | Crystal load capacitance | | - | - | 12.5 | pF |
| CSHUNT | Crystal shunt capacitance | | - | 0.1 | - |
| CXIN32 | Parasitic capacitor load | | - | 3.2 | - |
| CXOUT32 | Parasitic capacitor load | | - | 3.7 | - |
| IXOSC32K | Current consumption | | - | 1.22 | 2.19 | µA |
| ESR | Crystal equivalent series resistance
f=32.768kHz
, Safety Factor = 3 | CL=12.5pF | - | - | 100 | kΩ |