39.8.3 Digital Frequency Locked Loop (DFLL48M) Characteristics
| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
|---|---|---|---|---|---|---|
| fOUT | Output frequency | IDFLLVAL.COARSE = DFLL48M COARSE CAL DFLLVAL.FINE = 512 | 45 | 47 | 49 | MHz |
| IDFLL | Power consumption on VDDIN | IDFLLVAL.COARSE = DFLL48M COARSE CAL DFLLVAL.FINE = 512 | - | 403 | 457 | μA |
| tSTARTUP | Start-up time | DFLLVAL.COARSE
= DFLL48M COARSE CAL DFLLVAL.FINE = 512 fOUT within 90 % of final value | 7 | 8 | 9 | μs |
| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
|---|---|---|---|---|---|---|
| fOUT | Output frequency | IDFLLVAL.COARSE = DFLL48M COARSE
CAL DFLLVAL.FINE = 512 | 45 | 47 | 49 | MHz |
| IDFLL | Power consumption on VDDIN | IDFLLVAL.COARSE = DFLL48M COARSE
CAL DFLLVAL.FINE = 512 | - | 403 | 453 | μA |
| tSTARTUP | Start-up time | DFLLVAL.COARSE = DFLL48M COARSE
CAL DFLLVAL.FINE = 512 fOUT within 90 % of final value | - | 8 | 9 | μs |
Note: 1. DFLL48M in Open loop after calibration at room temperature.
| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
|---|---|---|---|---|---|---|
| fOUT | Average Output frequency | fREF = 32 .768kHz | 47.76 | 48 | 48.24 | MHz |
| fREF | Reference frequency | 0.732 | 32.768 | 33 | kHz | |
| Jitter | Cycle to Cycle jitter | fREF = 32 .768kHz | - | - | 1.04 | ns |
| IDFLL | Power consumption on VDDIN | fREF = 32 .768kHz | - | 425 | 482 | μA |
| tLOCK | Lock time | fREF = 32 .768kHz DFLLVAL.COARSE = DFLL48M COARSE CAL DFLLVAL.FINE = 512 DFLLCTRL.BPLCKC = 1 DFLLCTRL.QLDIS = 0 DFLLCTRL.CCDIS = 1 DFLLMUL.FSTEP = 10 | 100 | 200 | 500 | μs |
| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
|---|---|---|---|---|---|---|
| fOUT | Average Output frequency | fREF = 32 .768kHz | 47.76 | 48 | 48.24 | MHz |
| fREF | Reference frequency | 0.732 | 32.768 | 33 | kHz | |
| Jitter | Cycle to Cycle jitter | fREF = 32 .768kHz | - | - | 0.42 | ns |
| IDFLL | Power consumption on VDDIN | fREF = 32 .768kHz | - | 403 | 453 | μA |
| tLOCK | Lock time | fREF = 32 .768kHz DFLLVAL.COARSE = DFLL48M COARSE CAL DFLLVAL.FINE = 512 DFLLCTRL.BPLCKC = 1 DFLLCTRL.QLDIS = 0 DFLLCTRL.CCDIS = 1 DFLLMUL.FSTEP = 10 | - | 200 | 500 | μs |