39.8.4 32.768 kHz Internal oscillator (OSC32K) Characteristics
| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
|---|---|---|---|---|---|---|
| fOUT | Output frequency | Calibrated against a 32.768 kHz reference at 25°C, over [-40, +125]°C, over [1.62, 3.63]V | 28.508 | 32.768 | 35.389 | kHz |
| Calibrated against a 32.768 kHz reference at 25°C, at VDD = 3.3V | 32.276 | 32.768 | 33.260 | |||
| Calibrated against a 32.768 kHz reference at 25°C, over [1.62, 3.63]V | 31.457 | 32.768 | 34.079 | |||
| IOSC32K | Current consumption | - | 0.79 | 1.80 | μA | |
| tSTARTUP | Start-up time | - | 1 | 2 | cycle | |
| Duty | Duty Cycle | - | 50 | - | % |
| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
|---|---|---|---|---|---|---|
| fOUT | Output frequency | Calibrated against a 32.768 kHz reference at 25°C, over [-40, +125]°C, over [1.62, 3.63]V | 26.214 | 32.768 | 37.683 | kHz |
| Calibrated against a 32.768 kHz reference at 25°C, at VDD = 3.3V | 32.276 | 32.768 | 33.260 | |||
| Calibrated against a 32.768 kHz reference at 25°C, over [1.62, 3.63]V | 31.457 | 32.768 | 34.079 | |||
| IOSC32K | Current consumption | - | 0.67 | 2.80 | μA | |
| tSTARTUP | Start-up time | - | 1 | 2 | cycle | |
| Duty | Duty Cycle | - | 50 | - | % |