3.4.6.2 M.2 Wireless Interface
The board features one M.2 interface for connecting compatible wireless add-on cards.
Only wireless cards compatible with the PCIe M.2 Key E slot (J11) are supported.
The main interface integrated in the M.2 slot is SDMMC2, for the WiFi component of the add-on card. An optional SPI interface is also multiplexed with the SDMMC2 pins and is available by changing the JP5 jumper position on the J12 header.
The M.2 slot also features a UART interface with hardware flow control for the Bluetooth component of the add-on card.
An external 32.768-kHz oscillator provides the 32.768-kHz clock.
Other miscellaneous signals are present for reset, host interrupts and wake-up, device wake-up, TWI and PTA.
Power is ensured by the auxiliary 3.3V supply (U1).
The MODE select header J13, near the J11 slot, is reserved for future use.
| PIO | Signal Name | Signal Description |
|---|---|---|
|
PC28 |
SDMMC2_CK_PC28 |
SDMMC2 Clock signal |
|
PC27 |
SDMMC2_CMD_PC27 |
SDMMC2 command line |
|
PD20 |
WIFI_RSTN_PD20 |
M.2 device reset line |
|
PC29 |
SDMMC2_DAT0_PC29 |
SDMMC2 data line 0 |
|
PC30 |
SDMMC2_DAT1_PC30 |
SDMMC2 data line 1 |
|
PC31 |
SDMMC2_DAT2_PC31 |
SDMMC2 data line 2 |
|
PD0 |
SDMMC2_DAT3_PD0 |
SDMMC2 data line 3 |
|
PC7 |
WIFI_TWD_PC7 |
M.2 device TWI Data signal |
|
PC6 |
WIFI_TWCK_PC6 |
M.2 device TWI Clock signal |
|
PD4 |
WIFI_WAKE_HOST_PD4 |
M.2 host Wake-up signal |
|
PD1 |
WIFI_IRQN_PD1 |
M.2 device interrupt line |
|
PD2 |
WIFI_TWI_IRQ_PD2 |
M.2 TWI host interrupt line |
|
PD7 |
BT_TXD_PD7 |
Bluetooth UART Transmit Data signal |
|
PD6 |
BT_RXD_PD6 |
Bluetooth UART Receive Data signal |
|
PD5 |
BT_CTS_PD5 |
Bluetooth UART Clear to Send signal |
|
PD3 |
BT_RTS_PD3 |
Bluetooth UART Ready to Send signal |
|
PC27 |
WIFI_SPI_MOSI_PC27 |
M.2 device serial data input |
|
PC28 |
WIFI_SPI_MISO_PC28 |
M.2 device serial data output |
|
PC29 |
WIFI_SPI_SCK_PC29 |
M.2 device serial Clock signal |
|
PIOBU0 |
PIOBU0_WAKE |
M.2 host back-up Wake-up signal |