36.12.2 USB PHY00 Control Register
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | PHY00 |
Offset: | 0x1500 |
Reset: | 0x0000000000 |
Property: | PAC Write-Protection |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RXPHSSEL[2:0] | SLEWRATE[1:0] | PREEMP[2:0] | |||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 7:5 – RXPHSSEL[2:0] RX Clock Phase Select
Manually set the Rx Clock phase select. these bits will tune the HS RX path sample timing between digital and analog inside PHY. The delay associated with each step is 256ps.
0x0 = represents the earliest phase
0x07 = represents the latest phase
Bits 4:3 – SLEWRATE[1:0] Adjust FS/LS Slew Rate
These bits will increase/decrease the FS/LS rising/falling time. This tuning can be done when long cable or large capacitance is introduced on DP/DM. It is not applicable for HS signal quality.
0x0: highest slew rate
0x1: middle slew rate
0x2: middle slew rate
0x3 : smallest slew rate
Value | Description |
---|---|
0 | IDDIG value from PHY is the source of ID |
1 | IDVAL is the source of ID |
Bits 2:0 – PREEMP[2:0] Enables Pre-emphasis
Enables pre-emphasis under certain circumstances in order to compensate for excessive capacitive loading on D+ / D-. This increases the slew rate.
0x1= enable pre-emphasis during SOF and EOP
0x2=enable pre-emphasis during chirp
0x0 =enable pre-emphasis in non-chirp state
0x3 = always enable pre-emphasis
0x4-0x7 = reserved