36.9 Register Summary: USB Host Mode Only Registers

For descriptions and definitions of both Register and bitfield properties, refer to Register Properties.

OffsetNameBit Pos.76543210

0x00

...

0x107F

Reserved         
0x1080TXFUNCADDREP07:0 TXFUNCADDR[6:0]

0x1081

Reserved         
0x1082TXHUBADDREP07:0MULTTRANSTXHUBADDR[6:0]
0x1083TXHUBPORT07:0 HUBPORT[6:0]
0x1084RXFUNCADDREP07:0 RXFUNCADDR[6:0]

0x1085

Reserved         
0x1086RXHUBADDREP07:0MULTTRANSRXHUBADDR[6:0]
0x1087RXHUBPORT07:0 HUBPORT[6:0]
0x1088TXFUNCADDREP17:0 TXFUNCADDR[6:0]

0x1089

Reserved         
0x108ATXHUBADDREP17:0MULTTRANSTXHUBADDR[6:0]
0x108BTXHUBPORT17:0 HUBPORT[6:0]
0x108CRXFUNCADDREP17:0 RXFUNCADDR[6:0]

0x108D

Reserved         
0x108ERXHUBADDREP17:0MULTTRANSRXHUBADDR[6:0]
0x108FRXHUBPORT17:0 HUBPORT[6:0]
0x1090TXFUNCADDREP27:0 TXFUNCADDR[6:0]

0x1091

Reserved         
0x1092TXHUBADDREP27:0MULTTRANSTXHUBADDR[6:0]
0x1093TXHUBPORT27:0 HUBPORT[6:0]
0x1094RXFUNCADDREP27:0 RXFUNCADDR[6:0]

0x1095

Reserved         
0x1096RXHUBADDREP27:0MULTTRANSRXHUBADDR[6:0]
0x1097RXHUBPORT27:0 HUBPORT[6:0]
0x1098TXFUNCADDREP37:0 TXFUNCADDR[6:0]

0x1099

Reserved         
0x109ATXHUBADDREP37:0MULTTRANSTXHUBADDR[6:0]
0x109BTXHUBPORT37:0 HUBPORT[6:0]
0x109CRXFUNCADDREP37:0 RXFUNCADDR[6:0]

0x109D

Reserved         
0x109ERXHUBADDREP37:0MULTTRANSRXHUBADDR[6:0]
0x109FRXHUBPORT37:0 HUBPORT[6:0]
0x10A0TXFUNCADDREP47:0 TXFUNCADDR[6:0]

0x10A1

Reserved         
0x10A2TXHUBADDREP47:0MULTTRANSTXHUBADDR[6:0]
0x10A3TXHUBPORT47:0 HUBPORT[6:0]
0x10A4RXFUNCADDREP47:0 RXFUNCADDR[6:0]

0x10A5

Reserved         
0x10A6RXHUBADDREP47:0MULTTRANSRXHUBADDR[6:0]
0x10A7RXHUBPORT47:0 HUBPORT[6:0]
0x10A8TXFUNCADDREP57:0 TXFUNCADDR[6:0]

0x10A9

Reserved         
0x10AATXHUBADDREP57:0MULTTRANSTXHUBADDR[6:0]
0x10ABTXHUBPORT57:0 HUBPORT[6:0]
0x10ACRXFUNCADDREP57:0 RXFUNCADDR[6:0]

0x10AD

Reserved         
0x10AERXHUBADDREP57:0MULTTRANSRXHUBADDR[6:0]
0x10AFRXHUBPORT57:0 HUBPORT[6:0]
0x10B0TXFUNCADDREP67:0 TXFUNCADDR[6:0]

0x10B1

Reserved         
0x10B2TXHUBADDREP67:0MULTTRANSTXHUBADDR[6:0]
0x10B3TXHUBPORT67:0 HUBPORT[6:0]
0x10B4RXFUNCADDREP67:0 RXFUNCADDR[6:0]

0x10B5

Reserved         
0x10B6RXHUBADDREP67:0MULTTRANSRXHUBADDR[6:0]
0x10B7RXHUBPORT67:0 HUBPORT[6:0]
0x10B8TXFUNCADDREP77:0 TXFUNCADDR[6:0]

0x10B9

Reserved         
0x10BATXHUBADDREP77:0MULTTRANSTXHUBADDR[6:0]
0x10BBTXHUBPORT77:0 HUBPORT[6:0]
0x10BCRXFUNCADDREP77:0 RXFUNCADDR[6:0]

0x10BD

Reserved         
0x10BERXHUBADDREP77:0MULTTRANSRXHUBADDR[6:0]
0x10BFRXHUBPORT77:0 HUBPORT[6:0]

0x10C0

...

0x1364

Reserved         
0x1365LPMFADDR7:0 FUNCADDR[6:0]