36.11 Register Summary: USB Host Mode Endpoint1-7 Registers

For descriptions and definitions of both Register and bitfield properties, refer to Register Properties.

OffsetNameBit Pos.76543210

0x00

...

0x1011

Reserved         
0x1012TXCSRL7:0NAKTMOUTCLRDATATOGRXSTALLSETUPPKTFLUSHFIFOERRORFIFONOTEMPTYTXPKTRDY
0x1013TXCSRH7:0AUTOSET MODEDMAREQENABFRCDATATOGDMAREQMODEDATATOGGLEWRENABLEDATATOGGLE

0x1014

...

0x1015

Reserved         
0x1016RXCSRL7:0CLRDATATOGRXSTALLREQPKTFLUSHFIFONAKTIMEOUTERRORFIFOFULLRXPKTRDY
0x1017RXCSRH7:0AUTOCLEARAUTOREQDMAREQENABPIDERRORDMAREQMODEDATATOGGLEWRENABLEDATATOGGLEINCOMPRX

0x1018

...

0x1019

Reserved         
0x101ATXTYPE7:0SPEED[1:0]PROTOCOL[1:0]ENDPOINTNUMBER[3:0]
0x101BTXINTERVAL7:0TXPOLLINGINTERVAL[7:0]
0x101CRXTYPE7:0SPEED[1:0]PROTOCOL[1:0]ENDPOINTNUMBER[3:0]
0x101DRXINTERVAL7:0RXPOLLINGINTERVAL[7:0]

0x101E

...

0x12FF

Reserved         
0x1300USBE1RPC7:0RQPKTCNT[7:0]
15:8RQPKTCNT[15:8]
23:16        
31:24        
0x1304USBE2RPC7:0RQPKTCNT[7:0]
15:8RQPKTCNT[15:8]
23:16        
31:24        
0x1308USBE3RPC7:0RQPKTCNT[7:0]
15:8RQPKTCNT[15:8]
23:16        
31:24        
0x130CUSBE4RPC7:0RQPKTCNT[7:0]
15:8RQPKTCNT[15:8]
23:16        
31:24        
0x1310USBE5RPC7:0RQPKTCNT[7:0]
15:8RQPKTCNT[15:8]
23:16        
31:24        
0x1314USBE6RPC7:0RQPKTCNT[7:0]
15:8RQPKTCNT[15:8]
23:16        
31:24        
0x1318USBE7RPC7:0RQPKTCNT[7:0]
15:8RQPKTCNT[15:8]
23:16        
31:24