36.14 Register Summary: Device Mode Endpoint1-7 Registers
For descriptions and definitions of both Register and bitfield properties, refer to Register Properties.
Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 ... 0x1011 | Reserved | |||||||||
0x1012 | TXCSRL | 7:0 | INCOMPRX | CLRDT | SENTSTALL | SENDSTALL | FLUSHFIFO | UNDERRUN | FIFONE | TXPKTRDY |
0x1013 | TXCSRH | 7:0 | AUTOSET | ISO | MODE | DMAREQEN | FRCDATATOG | DMAREQMODE | ||
0x1014 ... 0x1015 | Reserved | |||||||||
0x1016 | RXCSRL | 7:0 | CLRDATATOG | SENTSTALL | SENDSTALL | FLUSHFIFO | DATAERROR | OVERRUN | FIFOFULL | RXPKTRDY |
0x1017 | RXCSRH | 7:0 | AUTOCLEAR | ISO | DMAREQENAB | DISNYET | DMAREQMODE | INCOMPRX | ||
0x1018 ... 0x14FF | Reserved | |||||||||
0x1500 | PHY00 | 7:0 | RXPHSSEL[2:0] | SLEWRATE[1:0] | PREEMP[2:0] | |||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x1504 | PHY04 | 7:0 | SQUELCH[2:0] | HIZ | Reserved | TXPHSSEL[2:0] | ||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x1508 | PHY08 | 7:0 | SQUELCH | |||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x150C | PHY0C | 7:0 | TUNE[2:0] | |||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x1510 | PHY10 | 7:0 | DRVTUNE[2:0] | TUNE[4:0] | ||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x1514 | PHY14 | 7:0 | ODT | BYPSSSQUELCH | COMPBYPSS[2:0] | |||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x1518 | PHY18 | 7:0 | ODT[1:0] | |||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x151C | PHY1C | 7:0 | FSLSDIFF | ODTBYPASS | ||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x1520 | PHY20 | 7:0 | HSSLEW[1:0] | |||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x1524 | PHY24 | 7:0 | HSDRIVST[1:0] | HSPREEMPST[2:0] | PREEMPHEN | OTGPDN | HSSLEW | |||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x1528 | PHY28 | 7:0 | HSDRVCOMP[2:0] | DISCONDET[3:0] | HSDRIVST | |||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x152C ... 0x1543 | Reserved | |||||||||
0x1544 | PHY44 | 7:0 | FRCSESSEND | FRCVBUSVAL | DIGDBG | PLLDAMP | ||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x1548 | PHY48 | 7:0 | SESSENDTUNE[2:0] | VBUSCHRGE | FRCBSESSVAL | FRCASESSVAL | ||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x154C | PHY4C | 7:0 | BSESSVALIDTUNE[1:0] | VBUSVALTUNE[2:0] | ||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x1550 | PHY50 | 7:0 | COMPCURREF[2:0] | ASESSVALIDTUNE[2:0] | BSESSVALIDTUNE | |||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 |