31.1 Overview

The Ethernet Media Access Controller (ETH) module implements a 10/100 Mbps Ethernet MAC, compatible with the IEEE 802.3 standard. The ETH can operate in either half or full duplex mode at all supported speeds.