31.2 Features

The following are key features of the ETH module:

  • Compatible with IEEE Standard 802.3
  • 10 and 100 Mbps operation
  • Full and half duplex operation at all supported speeds of operation
  • Statistics Counter Registers for RMON/MIB
  • MII/RMII interfaces to the physical layer
  • Integrated physical coding
  • Direct memory access (DMA) interface to external memory
  • Support for 5 priority queues in DMA
  • 8-KByte transmit RAM and 4-KByte receive RAM (refer to Queue Size for queue-specific sizes)
  • Programmable burst length and endianism for DMA
  • Interrupt generation to signal receive and transmit completion, errors or other events
  • Automatic pad and cyclic redundancy check (CRC) generation on transmitted frames
  • Automatic discard of frames received with errors
  • Receive and transmit IP, TCP and UDP checksum offload. Both IPv4 and IPv6 packet types supported.
  • Address checking logic for four specific 48-bit addresses, four type IDs, promiscuous mode, hash matching of unicast and multicast destination addresses and Wake-on-LAN
  • Management Data Input/Output (MDIO) interface for physical layer management
  • Support for jumbo frames up to 16383 Bytes
  • Full duplex flow control with recognition of incoming pause frames and hardware generation of transmitted pause frames
  • Half duplex flow control by forcing collisions on incoming frames
  • Support for 802.1Q VLAN tagging with recognition of incoming VLAN and priority tagged frames
  • Support for 802.1Qbb priority-based flow control
  • Programmable Inter Packet Gap (IPG) Stretch
  • Recognition of IEEE 1588 PTP frames
  • IEEE 1588 time stamp unit (TSU)
  • Support for 802.1AS timing and synchronization
  • Support for 802.3az Energy Efficient Ethernet