31.4 Signal Interface

The ETH Controller module includes the following signal interfaces:

  • MII and RMII to an external PHY
  • MDIO interface for external PHY management
  • Client APB interface for accessing ETH registers
  • Host AXI interface for memory access
  • TSUCOMP signal for TSU timer count value comparison
Table 31-1. Ethernet MAC Connections in Different Modes
Signal Name Function MII RMII
ETH_TXCK1(1) Transmit Clock or Reference Clock TXCK REFCK
ETH_TXEN Transmit Enable TXEN TXEN
ETH_TX[7:0] Transmit Data TXD[3:0] TXD[1:0]
ETH_TXER Transmit Coding Error TXER Not Used
ETH_RXCK Receive Clock RXCK Not Used
ETH_RXDV Receive Data Valid RXDV CRSDV
ETH_RX[7:0] Receive Data RXD[3:0] RXD[1:0]
ETH_RXER Receive Error RXER RXER
ETH_CRS Carrier Sense and Data Valid CRS Not Used
ETH_COL Collision Detect COL Not Used
ETH_MDC Management Data Clock MDC MDC
ETH_MDIO Management Data Input/Output MDIO MDIO
Note:
  1. Input only. ETH_TXCK1 must be provided with a 25 MHz / 50 MHz clock for MII / RMII interfaces, respectively.