24.7.14 Timestamp Table 24-17. Register Bit Attribute Legend Symbol Description Symbol Description Symbol Description R Readable bit HC Cleared by Hardware (Grey cell) Unimplemented W Writable bit HS Set by Hardware X Bit is unknown at Reset K Write to clear S Software settable bit — — Name: TIMESTAMPOffset: 0x64Reset: 0x0Property: -Bit 3130292827262524 COUNT[31:24] Access RRRRRRRR Reset 00000000 Bit 2322212019181716 COUNT[23:16] Access RRRRRRRR Reset 00000000 Bit 15141312111098 COUNT[15:8] Access RRRRRRRR Reset 00000000 Bit 76543210 COUNT[7:0] Access RRRRRRRR Reset 00000000 Bits 31:0 – COUNT[31:0] Count Timestamp Value The 32-bit value of COUNT is captured by the TIMESTAMP when a tamper condition occurs
Bit 3130292827262524 COUNT[31:24] Access RRRRRRRR Reset 00000000 Bit 2322212019181716 COUNT[23:16] Access RRRRRRRR Reset 00000000 Bit 15141312111098 COUNT[15:8] Access RRRRRRRR Reset 00000000 Bit 76543210 COUNT[7:0] Access RRRRRRRR Reset 00000000
Bits 31:0 – COUNT[31:0] Count Timestamp Value The 32-bit value of COUNT is captured by the TIMESTAMP when a tamper condition occurs