22.6.2 Configuration

Table 22-4. Register Bit Attribute Legend
Symbol Description Symbol Description Symbol Description
R Readable bit HC Cleared by Hardware (Grey cell) Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit
Name: CONFIG
Offset: 0x01
Reset: x initially determined from USER CFG page after reset
Property: PAC Write-Protection, Enable-Protected

Bit 76543210 
 WINDOW[3:0]PER[3:0] 
Access R/W/CFGR/W/CFGR/W/CFGR/W/CFGR/W/CFGR/W/CFGR/W/CFGR/W/CFG 
Reset xxxxxxxx 

Bits 7:4 – WINDOW[3:0] Window Mode Time-Out Period

In Window mode, these bits determine the watchdog closed window period as a number of cycles of the 1024 Hz CLK_WDT_OSC clock. These bits are loaded from User Configuration FUCFG0 at start-up.

ValueDescription
0x0 8 1kHz clock cycles
0x1 16 1kHz clock cycles
0x2 32 1kHz clock cycles
0x3 64 1kHz clock cycles
0x4 128 1kHz clock cycles
0x5 256 1kHz clock cycles
0x6 512 1kHz clock cycles
0x7 1024 1kHz clock cycles
0x8 2048 1kHz clock cycles
0x9 4096 1kHz clock cycles
0xA 8192 1kHz clock cycles
0xB 16384 1kHz clock cycles
0xC-0xF Reserved

Bits 3:0 – PER[3:0]  Time-Out Period

These bits determine the watchdog time-out period as a number of 1024 Hz CLK_WDTOSC clock cycles. In Window mode operation, these bits define the open window period. These bits are loaded from User Configuration FUCFG0 at startup.

ValueDescription
0x0 8 1kHz clock cycles
0x1 16 1kHz clock cycles
0x2 32 1kHz clock cycles
0x3 64 1kHz clock cycles
0x4 128 1kHz clock cycles
0x5 256 1kHz clock cycles
0x6 512 1kHz clock cycles
0x7 1024 1kHz clock cycles
0x8 2048 1kHz clock cycles
0x9 4096 1kHz clock cycles
0xA 8192 1kHz clock cycles
0xB 16384 1kHz clock cycles
0xC - 0xF Reserved