These bits determine the number of GCLK_WDT clock cycles between the start of the
watchdog time-out period and the generation of the Early Warning interrupt.
These bits are loaded from User Configuration FUCFG0 at start-up.
Value | Description |
---|
0x0 |
8
GCLK_WDT clock cycles |
0x1 |
16
GCLK_WDT clock cycles |
0x2 |
32
GCLK_WDT clock cycles |
0x3 |
64
GCLK_WDT clock cycles |
0x4 |
128
GCLK_WDT clock cycles |
0x5 |
256
GCLK_WDT clock cycles |
0x6 |
512
GCLK_WDT clock cycles |
0x7 |
1024
GCLK_WDT clock cycles |
0x8 |
2048
GCLK_WDT clock cycles |
0x9 |
4096
GCLK_WDT clock cycles |
0xA |
8192
GCLK_WDT clock cycles |
0xB |
16384 GCLK_WDT clock cycles |
0xC -
0xF |
Reserved |