15.5.1.1 Operations
The PAC module allows the user to set, clear, or lock the write protected status of any peripherals. If a peripheral access violation occurs, the Peripheral Interrupt Flag registers (INTFLAGx, x=A, B, C, or D) are updated to inform the user which peripherals have had access violations. The corresponding Peripheral Write Control Status n register (STATUSx) gives the state of the write protection for all peripherals.