16.12.2.1 Initialization
The module is enabled by enabling its clocks. For more details, refer to the 16.5 Peripheral Dependencies section and MCLK chapter. The DSU registers can be PAC write-protected.
For additional information, refer to the PAC - Peripheral Access Controller.