16.11 Device Identification

Device identification relies on the Arm CoreSight component identification scheme, which allows the chip to be identified as a Microchip device implementing a DSU. The DSU contains identification registers to differentiate the device.