These bits select channel n to
connect to the event user m. The following table lists all of the Event Users
and the associated 'm' value to determine which USERm register to define the
desired Event Channel.
Note:
- A value x of this bit
field selects channel n = x-1.
- By default, a channel is
asynchronous. Channel synchronous/resynchronous path can be enabled if
its index is < 12 and synchronous/resynchronous selection is written
to CHANNEL.PATH bit field.
Table 32-16. Event User Mapping
User Macro |
User Multiplexor |
USER INDEX |
Description |
Path Type
(1) |
FREQM |
START |
0 |
Start Measurement |
AR |
RTC |
TAMPER |
1 |
RTC Tamper |
A |
PORT |
EVx |
2-5 |
PORT Event x=0..3 |
ASR |
DMA0 |
CHx-Start |
6-13 |
Channel Start x=0..7 |
ASR |
DMA0 |
CHx-Aux |
14-21 |
Channel Aux x=0..7 |
ASR |
DMA1 |
CHx-Start |
22-25 |
Channel Start x=0..3 |
ASR |
DMA1 |
CHx-Aux |
26-29 |
Channel Aux x=0..3 |
ASR |
TCC0 |
EVx |
30,31 |
EV x=0..1 |
ASR |
MCx |
32-37 |
MC x=0..5 |
ASR |
TCC1 |
EVx |
38,39 |
EV x=0..1 |
ASR |
MCx |
40-45 |
MC x=0..5 |
ASR |
TCC2 |
EVx |
46,47 |
EV x=0..1 |
ASR |
MCx |
48-53 |
MC x=0..5 |
ASR |
TCC3 |
EVx |
54,55 |
EV x=0..1 |
ASR |
MCx |
56-61 |
MC x=0..5 |
ASR |
TCC4 |
EVx |
62,63 |
EV x=0..1 |
ASR |
MCx |
64,65 |
MC x=0..1 |
ASR |
TCC5 |
EVx |
66,67 |
EV x=0..1 |
ASR |
MCx |
68,69 |
MC x=0..1 |
ASR |
TCC6 |
EVx |
70,71 |
EV x=0..1 |
ASR |
MCx |
72,73 |
MC x=0..1 |
ASR |
TCC7 |
EVx |
74,75 |
EV x=0..1 |
ASR |
MCx |
76,77 |
MC x=0..1 |
ASR |
ADC |
TRIGx |
78-88 |
ADC TRIG x=0..10 |
ASR |
AC |
SOCx |
89,90 |
AC SOC x=0..1 |
ASR |
PTC |
DSEQR |
111 |
- |
A |
STCONV |
112 |
- |
A |
CCL |
LUTIN_x |
93-96 |
LUTx Input, x=0…3 |
??? |
PDEC |
EVU_x |
97-99 |
EVUx , x=0…2 |
??? |
Note:
- A = Asynchronous
path, S = Synchronous path, R = Resynchronized path