32.8.5 Interrupt Status

Table 32-6. Register Bit Attribute Legend
Symbol Description Symbol Description Symbol Description
R Readable bit HC Cleared by Hardware (Grey cell) Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit
Name: INTSTATUS
Offset: 0x14
Reset: 0x00000000

Bit 3130292827262524 
 CHINT31CHINT30CHINT29CHINT28CHINT27CHINT26CHINT25CHINT24 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 CHINT23CHINT22CHINT21CHINT20CHINT19CHINT18CHINT17CHINT16 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 CHINT15CHINT14CHINT13CHINT12CHINT11CHINT10CHINT9CHINT8 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 CHINT7CHINT6CHINT5CHINT4CHINT3CHINT2CHINT1CHINT0 
Access RRRRRRRR 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – CHINTx Channel x Pending Interrupt

This bit is set when Channel x has a pending interrupt.

This bit is cleared when the corresponding Channel x interrupts are disabled, or the source interrupt sources are cleared.