21.7.8 32 kHz External Crystal Oscillator (XOSC32K) Control
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | XOSC32K |
Offset: | 0x1C |
Reset: | 0x00200080 |
Property: | PAC Write-Protection |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
CGM[3:0] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 1 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
STARTUP[3:0] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ONDEMAND | XTALEN | ENABLE | |||||||
Access | R/W | R/W | R/W | ||||||
Reset | 1 | 0 | 0 |
Bits 21:18 – CGM[3:0] Control Gain Mode
These bits control the gain of the external crystal oscillator.
These bits are enable-protected.
Value | Name | Description | |||
---|---|---|---|---|---|
0x0 |
CGM0 | The lower Control Gain Mode value | |||
0x1 |
CGM1 | A higher Control Gain Mode value than CGM0 | |||
0x2 |
CGM2 | A higher Control Gain Mode value than CGM1 | |||
0x3 |
CGM3 | A higher Control Gain Mode value than CGM2 | |||
0x4 |
CGM4 | A higher Control Gain Mode value than CGM3 | |||
0x5 |
CGM5 | A
higher Control Gain Mode value than CGM4:
|
|||
0x6 |
CGM6 | A higher Control Gain Mode value than CGM5 | |||
0x7 |
CGM7 | A higher Control Gain Mode value than CGM6 | |||
0x8 |
CGM8 | A higher Control Gain Mode value than CGM7 | |||
0x9 |
CGM9 | A higher Control Gain Mode value than CGM8 | |||
0xA |
CGM10 | A higher Control Gain Mode value than CGM9, ( Min Recommended for SF=5, ESR ≤ 100K) | |||
0xB |
CGM11 | A higher Control Gain Mode value than CGM10 | |||
0xC |
CGM12 | A higher Control Gain Mode value than CGM11 | |||
0xD |
CGM13 | A higher Control Gain Mode value than CGM12 | |||
0xE |
CGM14 | A higher Control Gain Mode value than CGM13 | |||
0xF |
CGM15 | The highest Control Gain Mode value |
- These bits are enable-protected. They cannot be written to if XOSC32K.ENABLE = 1.
Bits 11:8 – STARTUP[3:0] Oscillator Start-Up Time
These bits select the start-up time for the XOSC32K oscillator. The OSCULP32K oscillator is used to clock the start-up counter. The given time assumes an XOSC32K crystal frequency of 32.768 kHz.
After the XOSC32K.STARTUP time has expired, the XOSC32K clock is released internally after the selected programmable startup clock cycles plus 3 additional XOSC32 periods. The Clock Fail Detect (CFD) monitoring also starts when the clock is released for internal use. The user selected start-up time must equal or exceed the start-up time defined in the electrical characteristics.
STARTUP[2:0] | OSCULP32K Clock Cycles | Plus |
XOSC32K Clock Cycles |
Equal |
Approximate Equivalent Time |
---|---|---|---|---|---|
0x0 | 1 | + | 3 | = | ~122 µs |
0x1 | 16 | + | 3 | = | ~580 µs |
0x2 | 32 | + | 3 | = | ~1.07 ms |
0x3 | 2048 | + | 3 | = | ~62.6 ms |
0x4 | 4096 | + | 3 | = | ~125.1 ms |
0x5 | 8192 | + | 3 | = | ~250.1 ms |
0x6 | 16384 | + | 3 | = | ~500.1 ms |
0x7 | 32768 | + | 3 | = | ~1s |
0x8 | 65536 | + | 3 | = | ~2s |
0x9 | 131072 | + | 3 | = | ~4s |
0xA | 262144 | + | 3 | = | ~8s |
0xB – 0xF | --- | --- | --- | --- | Reserved |
These bits are valid only when XOSC32K.XTALEN = 1, crystal XOSC32K selected.
Bit 7 – ONDEMAND On Demand Control
This bit controls how the XOSC32K behaves when a peripheral clock request is detected.
Value | Description |
---|---|
0 | XOSC32K always run |
1 | Only run if requested by a peripheral |
Bit 2 – XTALEN Crystal Oscillator Enable
This bit controls the connections between the I/O pads and the external clock or crystal oscillator.
Value | Description |
---|---|
0 | External clock connected on XIN32. XOUT32 can be used as general-purpose I/O. |
1 | Crystal connected to XIN32/XOUT32. |
Bit 1 – ENABLE Oscillator Enable
Value | Description |
---|---|
0 | The 32K oscillator is disabled. |
1 | The 32K oscillator is enabled. |