16.14.1 Data
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | DATA |
Offset: | 0x000C |
Reset: | 0x00000000 |
Property: | PAC Write Protection |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
INDEX[4:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
STATE[4:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bits 12:8 – INDEX[4:0] MBIST bit Index
Bits 4:0 – STATE[4:0] MBIST State
0x0 = IDLE:State Machine Ready
0x1-0x7 = Reserved
0x8 = MBIST_FILL: MBIST fill memory with zeroes
0x9 = SET1 Phase: read 0'write'1'(SET1)'
0xA = SET2 Phase: read 1'write'0'(SET2)'
0xB = SET2B Phase: read 0'write'1'(SET2B)'
0xC = CLEAR1 Phase: read 1'write'0'(CLEAR1)'
0xD = CLEAR2 Phase: read 0'write'1'(CLEAR2)'
0xE = CLEAR2B Phase: read 1'write'0'(CLEAR2B)'
0xF = READ Phase: check memory is cleared (READ)
0x10-0x1F = Reserved