34.6.5.14 Debug Control

Table 34-20. Register Bit Attribute Legend
Symbol Description Symbol Description Symbol Description
R Readable bit HC Cleared by Hardware (Grey cell) Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit
Name: DBGCTRL
Offset: 0x30
Reset: 0x00
Property: PAC Write-Protection

Bit 76543210 
        DBGSTOP 
Access R/W 
Reset 0 

Bit 0 – DBGSTOP Debug Stop Mode

This bit controls the baud-rate generator functionality when the CPU is halted by an external debugger.

ValueDescription
0 The baud-rate generator continues normal operation when the CPU is halted by an external debugger.
1 The baud-rate generator is halted when the CPU is halted by an external debugger.