21.6.4 Clock Divide n Register
Important: To facilitate the
use of sleep modes, the following conditions must be met:
- PLL0 must be dedicated to the CPU.
- PLL0 must be stepped down in <= 75 MHz increments to <= 75 MHz output when entering sleep modes.
- PLL0 must be stepped up to the operating frequency in <= 75 MHz increments after exiting sleep modes.
- The step delay for both of these processes needs to be >= 1 us.
Note:
- The CLKDIV0.DIV bit field is write protected.
- To ensure correct operation, frequencies must be selected so that CLKDIV0.DIV < CLKDIV1.DIV.
- Frequencies must never exceed the specified maximum frequency for each clock domain.
- The user updates to this register may not take effect immediately. The MCLK module logic will wait for the falling edge of the previous clock and the new clock to coincide before switching. The INTFLAG.CKRDY can be used to determine when MCLK has made the switch.
| Symbol | Description | Symbol | Description | Symbol | Description |
|---|---|---|---|---|---|
| R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
| W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
| K | Write to clear | S | Software settable bit | — | — |
| Name: | CLKDIVn |
| Offset: | 0x0C + n*0x08 [n=0..1] |
| Reset: | 0x00000001 (0x00000000 for CLKDIV0) |
| Property: | PAC Write-Protection |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DIV[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | |
Bits 7:0 – DIV[7:0] CPU Clock Domain Division Factor
These bits define the division ratio of the main clock (MCLK) prescaler related to the CPU Clock Domain controlled by the CLKDIVn register.
Note: All other values are reserved or invalid.
| Value | Description |
|---|---|
| 0x01 | Divide by 1 |
| 0x02 | Divide by 2 |
| 0x04 | Divide by 4 |
| 0x08 | Divide by 8 |
| 0x10 | Divide by 16 |
| 0x20 | Divide by 32 |
| 0x40 | Divide by 64 |
| 0x80 | Divide by 128 |