21.6.8 Peripheral BUS Clock Enable Mask3 Register

Note: AHB = Advanced High-performance Bus

APB = Advanced Peripheral Bus

Table 21-9. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit
Name: CLKMSK3
Offset: 0x48
Reset: 0x0007_FFFF
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     MSK19MSK18MSK17MSK16 
Access R/WR/WR/WR/W 
Reset 1111 
Bit 15141312111098 
 MSK15MSK14MSK13MSK12MSK11MSK10MSK9MSK8 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 76543210 
 MSK7MSK6MSK5MSK4MSK3MSK2MSK1MSK0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19 – MSKn Clock Enable Mask n

Bit NumberModule
0SERCOM4
1SERCOM5
2SERCOM6
3SERCOM7
4TCC4
5TCC5
6TCC6
7TCC7
8ADC
9AC
10PTC
11I2S
12PCC
13CCL
14PDEC
15ETH
16TRNG
17USB
18EBI
19BSDAP