21.6 Register Summary

For descriptions and definitions of both Register and bitfield properties, refer to Register Properties.

OffsetNameBit Pos.76543210
0x00INTENCLR31:24        
23:16        
15:8        
7:0       CKRDY
0x04INTENSET31:24        
23:16        
15:8        
7:0       CKRDY
0x08INTFLAG31:24        
23:16        
15:8        
7:0       CKRDY
0x0CCLKDIV031:24        
23:16        
15:8        
7:0DIV[7:0]

0x10

...

0x13

Reserved         
0x14CLKDIV131:24        
23:16        
15:8        
7:0DIV[7:0]

0x18

...

0x3B

Reserved         
0x3CCLKMSK031:24        
23:16 MSK22MSK21MSK20MSK19MSK18MSK17MSK16
15:8MSK15MSK14MSK13MSK12  MSK9MSK8
7:0    MSK6MSK5MSK4MSK3
0x40CLKMSK131:24        
23:16    MSK19MSK18  
15:8MSK15MSK14MSK13MSK12MSK11MSK10  
7:0MSK7MSK6MSK5  MSK2MSK1MSK0
0x44CLKMSK231:24        
23:16        
15:8 MSK14MSK13MSK12MSK11MSK10MSK9MSK8
7:0MSK7MSK6MSK5MSK4 MSK2MSK1MSK0
0x48CLKMSK331:24        
23:16    MSK19MSK18MSK17MSK16
15:8MSK15MSK14MSK13MSK12MSK11MSK10MSK9MSK8
7:0MSK7MSK6MSK5MSK4MSK3MSK2MSK1MSK0

0x4C

...

0x5F

Reserved         
0x60ODOFF31:24        
23:16        
15:8        
7:0       ODMSK