26.7.3.3 Destination Start Address
Similarly, the Destination Start Address is a 32-bit physical address location within the device’s memory map, which defines the starting address to perform destination writes. Software programs the CHDSAk.DSA[31:0] register to the desired start address. The start address may be restricted to word or half-word address alignment depending on the Write Address Sequence Mode.