26.7.3.5 Cell Transfer Size
The CHXSIZk.CSZ register sets the cell transfer size in bytes. This defines the smallest amount of data to transfer on a trigger event. The cell transfer size byte alignment must match the most restrictive address sequence mode as shown in Block and Cell Size Restrictions.