40.7.4.5 Null Delay Setup and Hold

If null setup and hold parameters are programmed for NRD and/or NCS, NRD and NCS remain active continuously in case of consecutive read cycles in the same memory. This is shown in the following figure.

Figure 40-8. No Setup, No Hold on NRD and NCS Read Signals