40.7.4.3 NCS Waveform
The NCS signal can be divided into a setup time, pulse length and hold time:
- ncsrd setup: NCS setup time is defined as the setup time of address before the NCS falling edge
- ncsrd pulse: NCS pulse length is the time between NCS falling edge and NCS rising edge
- ncsrd hold: NCS hold time is defined as the hold time of address after the NCS rising edge