14.8.6 Cache Maintenance 0

Table 14-8. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: MAINT0
Offset: 0x20
Reset: 0x00000000
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        INVALL 
Access W 
Reset 0 

Bit 0 – INVALL Cache Controller Invalidate All

Writing a '0' to this bit has no effect.

Writing a '1' to this bit invalidates all cache entries.

Note: The Invalidate command must only be issued when the cache is OFF.