14.8.5 Cache Lock per Way

Table 14-7. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: LCKWAY
Offset: 0x10
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     LCKWAY[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 3:0 – LCKWAY[3:0] Lockdown Way Register

This field selects which way is locked.
ValueNameDescription
0x0WAY0Way 0 is Locked
0x1WAY1Way 1 is Locked
0x2WAY2Way 2 is Locked
0x3WAY3Way 3 is Locked