14.8.1 Cache Type

Table 14-3. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: TYPE
Offset: 0x00
Reset: 0x000012D2
Property: Read Only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
   CLSIZE[2:0]CSIZE[2:0] 
Access RRRRRR 
Reset 010010 
Bit 76543210 
 LCKDOWNWAYNUM[1:0]RRP  GCLK  
Access RRRRR 
Reset 11011 

Bits 13:11 – CLSIZE[2:0] Cache Line Size

This field configures the Cache Line Size.
ValueNameDescription
0x0-0x1-Reserved
0x2CLSIZE_16BCache Line Size is 16 bytes
0x3-0x7-Reserved

Bits 10:8 – CSIZE[2:0] Cache Size

This bit field configures the cache size.
ValueNameDescription
0x0CSIZE_1KBCache Size is 1 KB
0x1CSIZE_2KBCache Size is 2 KB
0x2CSIZE_4KBCache Size is 4 KB
0x3-0x7-Reserved

Bit 7 – LCKDOWN Lock Down Supported

Writing a '0' to this bit disables the Lock Down feature.

Writing a '1' to this bit enables the Lock Down feature.

ValueDescription
0Lock Down feature is not supported.
1Lock Down feature is supported.

Bits 6:5 – WAYNUM[1:0] Number of Way

This bit field configures the mapping of the cache.
ValueNameDescription
0x0DMAPPEDDirect Mapped Cache
0x1ARCH2WAY2-WAY set associative
0x2ARCH4WAY4-WAY set associative
0x3ReservedReserved

Bit 4 – RRP Round Robin Policy Supported

Writing a '0' to this bit disables Round Robin Policy.

Writing a '1' to this bit enables Round Robin Policy.

ValueDescription
0Round Robin Policy is disabled.
1Round Robin Policy is enabled.

Bit 1 – GCLK Dynamic Clock Gating

Writing a '0' to this bit disables the Dynamic Clock Gating feature.

Writing a '1' to this bit enables the Dynamic Clock Gating feature.

ValueDescription
0Dynamic Clock Gating is disabled.
1Dynamic Clock Gating is enabled.