14.8.3 Cache Control

Table 14-5. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CTRL
Offset: 0x08
Reset: 0x00000000
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        CEN 
Access W 
Reset 0 

Bit 0 – CEN Cache Controller Enable

Writing a '0' to this bit disables the CMCC.

Writing a '1' to this bit enables the CMCC.