14.8.11 Cache Monitor Status

Table 14-13. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: MSR
Offset: 0x34
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 EVENT_CNT[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 EVENT_CNT[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 EVENT_CNT[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 EVENT_CNT[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – EVENT_CNT[31:0] Monitor Event Counter

This field indicates the Monitor Event Counter value.