14.8.8 Cache Monitor Configuration

Table 14-10. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: MCFG
Offset: 0x28
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       MODE[1:0] 
Access R/WR/W 
Reset 00 

Bits 1:0 – MODE[1:0] Cache Controller Monitor Counter Mode

This field selects the type of data monitored.
ValueNameDescription
0x0CYCLE_COUNTCycle counter
0x1IHIT_COUNTInstruction hit counter
0x2DHIT_COUNTData hit counter
0x3Reserved